??
CAD model selection
DLC1-24RH-350.750-00401
HELP_VARIABLE
Company
MOTECK
Description
DLC1 - Lifting Column
Bill of material
DLC1-24RH-350.750-00401
MODEL
Model No.
DLC1
IV
Input voltage
24: 24V DC
MAST
Motor and Spindle type
RH: 2950rpm/16.9mm pitch
A
Retracted length
mm
Enter value for A
Retracted length
mm
cm
inch
ft
B
Extended length
mm
Enter value for B
Extended length
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
RESERVED
Reserved
0
PF
Positioning feedback
IPPL
IP level
RESERVED2
Reserved
0
PCL
Power cord length
PUSH
Push Load Max.
2000 N
TSNL
Typical speed (No load)
10.9 mm/s
TSFL
Typical speed (Full load)
9.8 mm/s
TCNL
Typical current(No load)
1.7 A
TCFL
Typical current(Full load)
4.1 A
Preview - Generation
Preview
3D
2D

Embedded user actions