??
CAD model selection
DLC2-24H6-660.1110-00001
HELP_VARIABLE
Company
MOTECK
Description
DLC2 - Lifting Column
Bill of material
DLC2-24H6-660.1110-00001
MODEL
Model No.
DLC2
IV
Input voltage
24: 24V DC
MAST
Motor and Spindle type
H6: 3300rpm / 6mm pitch
A
Retracted length
mm
B
Extended length
1110 mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
RESERVED
Reserved
0
PF
Positioning feedback
RESERVED2
Reserved
0
RESERVED3
Reserved
0
CL
Power cord length
PP
Push/Pull Load Max.
2000 N
TSNL
Typical speed (No load)
18.0 mm/s
TSFL
Typical speed (Full load)
13.0 mm/s
TCNL
Typical current(No load)
1.1 A
TCFL
Typical current(Full load)
4.5 A
Preview - Generation
Preview
3D
2D

Embedded user actions