??
CAD model selection
FD20-24-A3-185.235-C21-0
HELP_VARIABLE
Company
MOTECK
Description
FD20 - Actuator
Bill of material
FD20-24-A3-185.235-C21-0
MODEL
Model
FD20
IV
Input voltage
24: 24V DC
MAST
Motor and spindle type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Retracted length
mm
Enter value for A
Retracted length
mm
cm
inch
ft
B
Extended length
235 mm
FC
Front connector
D1
Diameter of front pivot without bushing (D1)
mm
D2
Diameter of front pivot with bushing (D2)
mm
W
Width of front pivot with bushing (W)
22 mm
RC
Rear connector
D11
Diameter of rear pivot without bushing (D1)
mm
D21
Diameter of rear pivot with bushing (D2)
mm
W1
Width of rear pivot with bushing (W)
N/A mm
PF
Positioning feedback
OPTION
Option 1
OPTION2
Option 2
CL
Cable length
PPM
Push / Pull Max.
2000 N
SLA
Self-locking ability
2000 N
TSNL
Typical speed No load
4.3 mm/s
TSFL
Typical speed Full load
3.3 mm/s
TCNL
Typical current @24V No load
0.3 A
TCFL
Typical current @24V Full load
2.0 A
Preview - Generation
Preview
3D
2D

Embedded user actions