??
CAD model selection
FD60-12-A4-238-288-C11-0
HELP_VARIABLE
Company
MOTECK
Description
FD60 - Actuator
Bill of material
FD60-12-A4-238-288-C11-0
MODEL
Model No.
FD60
IV
Input voltage
MAST
Motor and Spindle type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Retracted length
mm
Enter value for A
Retracted length
mm
cm
inch
ft
B
Extended length
288 mm
FC
Front connector
D1
Diameter of front pivot without bushing (D1)
mm
D2
Diameter of front pivot with bushing (D2)
mm
W1
Width of front pivot with bushing (W1)
N/A mm
W2
Slot width of front pivot (W2)
10 mm
H
Slot depth of front pivot (H)
20 mm
RC
Rear connector
D12
Diameter of rear pivot without bushing (D1)
mm
D22
Diameter of rear pivot with bushing (D2)
mm
W12
Width of rear pivot with bushing (W1)
N/A mm
W22
Slot width of rear pivot (W2)
mm
H2
Slot depth of rear pivot (H)
17 mm
PF
Positioning feedback
OPTION1
Option
OPTION2
Option
CL
Cable length
PUSH
Push Max.
6000 N
PULL
Pull Max.
4000 N
SA
Self-locking
5000 N
TSNL
Typical speed No load
4.2 mm/s
TSFL
Typical speed Full load
2.9 mm/s
TCNL
Typical current No load
1.2 A
TCFL
Typical current Full load
5.4 A
Preview - Generation
Preview
3D
2D

Embedded user actions