??
CAD model selection
ID10G-12-G8A-40-102-0000L50
HELP_VARIABLE
Company
MOTECK
Description
ID10G - Actuator
Bill of material
ID10G-12-G8A-40-102-0000L50
MODEL
Model
ID10G
IV
Input voltage
MAST
Motor and spindle type
G8A: 4500rpm / 8mm pitch / ACME screw
GR
Gear ratio
40: 40:1
STROKE
Stroke
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Retracted length
399 mm
B
Extended length
501 mm
FC
Front connector
0: Standard
RC
Rear connector
0: Standard
POORC
Pivot orientation of rear connector
PF
Positioning feedback
LS
Limit switches
IL
IP level
mm
CL
Cable length
PPM
Push/Pull Max.
9000 N
TSNL
Typical Speed No Load
14 mm/s
TSFL
Typical Speed Full Load
10 mm/s
TCNL
Typical Current No Load
1.6 A
TCFL
Typical Current Full Load
22 A
Preview - Generation
Preview
3D
2D

Embedded user actions