??
CAD model selection
ID10P-24-20B-102-000000
HELP_VARIABLE
Company
MOTECK
Description
ID10P - Actuator
Bill of material
ID10P-24-20B-102-000000
MODEL
Model
ID10P
IV
Input voltage
24: 24V DC
GR
Gear ratio
ST
Spindle type
B: Ball Screw
STROKE
Stroke
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Retracted length
398 mm
B
Extended length
500 mm
RESERVED1
Reserved
0
PF
Positioning feedback
RESERVED2
Reserved
0
POORC
Pivot orientation of rear connector
RESERVED3
Reserved
0
CABLE
Cable
ML
Push/Pull Load
9000 N
TSNL
Typical speed (No load)
20 mm/s
TSFL
Typical speed (Full load)
15.5 mm/s
TCNL
Typical current (No load)
1.8 A
TCFL
Typical current (Full Load)
11.0 A
Preview - Generation
Preview
3D
2D

Embedded user actions