??
CAD model selection
LD12-1219-M2-233-283-S116001
HELP_VARIABLE
Company
MOTECK
Description
LD12 - Actuator
Bill of material
LD12-1219-M2-233-283-S116001
MODEL
Model No.
LD12
IV
Input voltage
GR
Gear ratio
MAST
Motor and Spindle type
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
RL
Retracted length
233 mm
EL
Extended length
283 mm
EXTERIOR
Exterior
FC
Front connector
D1
Diameter of front connector
mm
RC
Rear connector
D2
Diameter of rear connector
mm
IPL
IP level
PF
Positioning feedback
RESERVED
Reserved
0
CL
Cable length
PPM
Push/Pull Load
600 N
TSN
Typical speed (No load)
17.4 mm/s
TSF
Typical speed (Full load)
11.7 mm/s
TCN
Typical current (No load)
0.5 A
TCF
Typical current (Full load)
3.6 A
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions