??
CAD model selection
LD3-12-05-K3-050-110403
HELP_VARIABLE
Company
MOTECK
Description
LD3 - Actuator
Bill of material
LD3-12-05-K3-050-110403
SERIES
Series
IV
Input voltage
GT
Gear type
MAST
Motor and spindle type
STROKE
Stroke
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
FC
Front connector
D
mm
RC
Rear connector
RF
Rear fixed end hole
PF
positioning feedback
II
IP Level
CL
Cable Length
PM
Push/Pull Max.(N)
150 N
SL
Self-locking force Max(N)
2500 N
TS
Typical Speed No Load
43.90 mm/s
TSL
Typical Speed Full Load
36.50 mm/s
TCN
Typical Currect No Load
1.20 A
TCF
Typical Currect full Load
3.20 A
Preview - Generation
Preview
3D
2D

Embedded user actions