??
CAD model selection
MD21-24N4-185.235-2000050(5008D18)
HELP_VARIABLE
Company
MOTECK
Description
MD 21 - ACTUATOR
Bill of material
MD21-24N4-185.235-2000050(5008D18)
CNSORDERNO
MD21-24N4-185.235-2000050
MCN
Motor code name
LV
Input voltage
24: 24V DC
RTL
Retract the length
S
stroke
POS
EL
Extension length
235
FFE
Front fixed end
D
BS
Bushings
RFEA
Rear fixed end angle
RF
Rear fixed end aperture
LS
Location signal
RC
Reserved code
0
RC1
Reserved code
0
PC
Protection class
5:IPX5
TMW
The motor wire is long
ML
Maximum load
2000
NL
No-load speed
7.5
FL
Full load speed
5.3
NLC
No-load current
1.1
FLC
Full load current
3.0
Preview - Generation
Preview
3D
2D

Embedded user actions