??
CAD model selection
MD10-24F4-165-215-2200000
HELP_VARIABLE
Company
MOTECK
Description
MD10 - Actuator
Bill of material
MD10-24F4-165-215-2200000
MODEL
Model No.
MD10
IV
Input voltage
24 : 24V
MAST
Motor and Spindle type
RL
Retracted length
mm
Enter value for RL
Retracted length
mm
cm
inch
ft
EL
Extended length
215 mm
FC
Front connector
RC
Rear connector
2: Metal
POORC
Pivot orientation of rear connector
PF
Positioning feedback
OPTION
Option
RESERVED
Reserved
0
CABLE
Cable
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
DOPWB
Bushings
D
Diameter
mm
PPM
Push/Pull Load Max.
1000 N
TSN
Typical Speed(No load)
5.1 mm/s
TSF
Typical Speed(Full load)
2.8 mm/s
TCN
Typical current(No load)
0.8 A
TCF
Typical current(Full load)
1.1 A
NL
Noise level
≤48 dB
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions