??
CAD model selection
MD60-24-A3-229.279-C11-0
HELP_VARIABLE
Company
MOTECK
Description
MD60 - Actuator
Bill of material
MD60-24-A3-229.279-C11-0
MODEL
Model No.
MD60
IV
Input voltage
24: 24V DC
MAST
Motor and Spindle type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Retracted length
mm
Enter value for A
Retracted length
mm
cm
inch
ft
B
Extended length
279 mm
FC
Front connector
D1
Diameter of pivot without bushing(D1)
D2
Diameter of pivot with bushing (D2)
mm
W1
Width with bushing (W1)
N/A
W2
Slot width (W2)
10 mm
H
Slot depth (H)
20 mm
RC
Rear connector
D12
Diameter of pivot without bushing (D1)
mm
D22
Diameter of pivot with bushing (D2)
mm
W12
Width with bushing (W1)
30 mm
W22
Slot width (W2)
8 mm
H2
Slot depth (H)
18 mm
PF
Positioning feedback
OPT1
Options
OPT2
Options
OPT3
Options
OPT4
Blank: None
CL
Cable length
Preview - Generation
Preview
3D
2D

Embedded user actions