??
CAD model selection
MD82-24DA4-227.277-71000040
HELP_VARIABLE
Company
MOTECK
Description
MD82 - Actuator
Bill of material
MD82-24DA4-227.277-71000040
MODEL
Model No.
MD82
IV
Input voltage
24: 24V DC
POWER
Power
D: Standard power
MOTOR
Motor
A: 2500rpm
SPINDLE
Spindle
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Retracted length
mm
Enter value for A
Retracted length
mm
cm
inch
ft
B
Extended length
277 mm
FC
Front connector
D
Diameter of pivot with bushing (D)
Ø10 mm
W1
Width with bushing (W1)
N/A mm
W2
Slot width (W2)
N/A mm
H
Slot depth (H)
N/A mm
RC
Rear connector
1: Zinc alloy clevis
D2
Diameter of pivot with bushing (D)
mm
W12
Width with bushing (W1)
30 mm
W22
Slot width (W2)
8 mm
H2
Slot depth (H)
18 mm
POORC
Pivot orientation of rear connector
PF
Positioning feedback
OPT1
Option
RESERVED
Reserved
0: No meaning
IL
IP Level
CL
Cable
PUSH
Push Max.
8000 N
PULL
Pull Max.
6000 N
TSNL
Typical speed (No load)
4.1 mm/s
TSFL
Typical speed (Full load)
3.1 mm/s
TCNL
Typical current(No load)
0.6 A
TCFL
Typical current(Full load)
4.2 A
Preview - Generation
Preview
3D
2D

Embedded user actions