??
CAD model selection
MK31-QR-24-A7-220.270-3100000
HELP_VARIABLE
Company
MOTECK
Description
MK31-QR - Actuator
Bill of material
MK31-QR-24-A7-220.270-3100000
MODEL
Model No.
MK31
FUNCTION
Function
QR: Quick Release
IV
Input voltage
24: 24V DC
MAST
Motor and Spindle type
A7: 2500rpm / 7 mm pitch
S
Stroke
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Retracted length
mm
Enter value for A
Retracted length
mm
cm
inch
ft
B
Extended length
270 mm
FC
Front connector
D1
Diameter of pivot without bushing (D1)
ø12 mm
D2
Diameter of pivot with bushing (D2)
mm
RC
Rear connector
1: Plastic
D12
Diameter of pivot without bushing (D1)
ø10.2
D22
Diameter of pivot with bushing (D2)
N/A
POORC
Pivot orientation of rear connector
PF
Positioning feedback
OPT
Safety Option
RESERVED
Reserved
0
CABLE
Cable
PUSH
Push Max.
4000 N
PULL
Pull Max.
2000 N
SLA
Self-locking force Max.
4000 N
TSNL
Typical speed (No load)
6.8 mm/s
TSFL
Typical speed (Full load)
4.9 mm/s
TCNL
Typical current(No load)
1.0 A
TCFL
Typical current(Full load)
3.5 A
Preview - Generation
Preview
3D
2D

Embedded user actions