??
CAD model selection
MK32-24N3-162.212-1100000
HELP_VARIABLE
Company
MOTECK
Description
MK32 - Actuator
Bill of material
MK32-24N3-162.212-1100000
MODEL
Model
MK32
IV
Input voltage
24: 24V DC
MAST
Motor and Spindle type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Retracted length
mm
Enter value for A
Retracted length
mm
cm
inch
ft
FC
Front connector
D1
Diameter of front pivot without bushing (D1)
mm
D12
Diameter of front pivot with bushing (D2)
RC
Rear connector
D2
Diameter of rear pivot without bushing (D1)
mm
D22
Diameter of rear pivot with bushing (D2)
POORC
Pivot orientation of rear connector
°
PF
Positioning feedback
OPTION
Option
IL
IP level
CL
Cable
PPM
Push/Pull Load
3500 N
TSNL
Typical speed (No load)
6.5 mm/s
TSFL
Typical speed (Full load)
5.0 mm/s
TCNL
Typical current (No load)
2.5 A
TCFL
Typical current (Full Load)
5.0 A
Preview - Generation
Preview
3D
2D

Embedded user actions